Medium Displacement Master Cylinder |
|
![]() |
Airheart Medium Displacement Master Cylinders are manufactured from a non-corrosive engineered resin composite. They are available in six different models (four lever actuated and two rod style configurations) in bore sizes of 3/4" or 7/8". |
|
MEDIUM
DISPLACEMENT MASTER CYLINDER SPECIFICATIONS
|
||||||
|
TYPE
|
BORE
SIZE (in)
|
STROKE
(in)
|
MAX
FORCE @ 1000 PSI
|
FORCE
CONVERSION
|
DISPLACEMENT
(cubic inches)
|
WEIGHT
(lb)
|
| LEVER UP |
0.750 |
0.96
|
331 lb
|
3.63 PSI/lb
|
0.42
|
0.9
|
|
0.875
|
0.96
|
451 lb
|
2.66 PSI/lb
|
0.57
|
0.9
|
|
| LEVER DOWN |
0.750
|
0.96
|
265 lb
|
4.53 PSI/lb
|
0.42
|
0.9
|
|
0.875
|
0.96
|
360 lb
|
3.33 PSI/lb
|
0.57
|
0.9
|
|
| ROD ACTUATED |
0.750 |
1.10
|
530 lb
|
4.53 PSI/lb
|
0.48
|
0.9
|
|
0.875
|
1.10
|
720 lb
|
1.66 PSI/lb
|
0.66
|
0.9
|
|
|
|
||||||
LEVER
ACTUATED DIMENSIONS
ROD ACTUATED DIMENSIONS
HOW TO SELECT A MASTER CYLINDER
To order, click on the 8-digit part number .
Please allow 5 days for order processing.
Delivery and Shipping Information
|
MODEL |
DESCRIPTION |
PART NUMBER |
PRICE |
| Medium Displacement Cylinder | Lever Up Actuated, 3/4" bore |
$255.97 |
|
| Medium Displacement Cylinder | Lever Up Actuated, 7/8" bore |
$254.90 |
|
| Medium Displacement Cylinder | Lever Down Actuated, 3/4" bore |
$255.97 |
|
| Medium Displacement Cylinder | Lever Down Actuated, 7/8" bore |
$255.97 |
|
| Medium Displacement Cylinder | Rod Actuated, 3/4" bore |
$255.97 |
|
| Medium Displacement Cylinder | Rod Actuated, 7/8" bore |
$255.97 |
|
| Medium Displacement Cylinder | Overhaul Kit, 3/4" lever |
$192.36 |
|
| Medium Displacement Cylinder | Overhaul Kit, 3/4" rod |
$131.75 |
|
| Medium Displacement Cylinder | Overhaul Kit, 7/8" lever |
$137.26 |
|
| Medium Displacement Cylinder | Overhaul Kit, 7/8" rod |
$90.08 |
|
| Lever Only | Lever Up Configuration | $73.81 |
|
| Lever Only | Lever Down Configuration | $30.83 |
| 3800 County Road 116, Hamel, MN 55340 | Toll Free: 800-328-2174 | Phone (763) 478-8000 | Fax (763) 478-8080 |