Airheart Large Displacement Master Cylinder
Airheart Disc Brake and Parts Go to www.tolomatic.com

Home | Calipers | Discs | Master Cylinders | Accessories | Parts Sheets | E-Mail Us

Large Displacement Master Cylinder

Airheart Large Displacement Master Cylinders are manufactured from a non-corrosive engineered resin composite. The design features a dual mounting pattern for either bulkhead or frame rail mounting. It will also retrofit Hurst and Hurst/Airheart® master cylinder designs and is available in 3/4" and 7/8" bore sizes. For use with D.O.T.3 brake fluid only.
LARGE DISPLACEMENT MASTER CYLINDER SPECIFICATIONS
3/4" BORE SIZE
7/8" BORE SIZE
Stroke: 1.25 inches Stroke:

1.25 inches

Max. Output Pressure: 1000 PSI Max. Output Pressure: 1000 PSI
Max. Rod Force @1000PSI: 444 lb Max. Rod Force @1000PSI: 600 lb
Force Conversion: 2.25 PSI/lb Force Conversion: 1.66 PSI/lb
Displacement Full Stroke: 0.61 cubic inches Displacement Full Stroke:

0.83 cubic inches

Fluid Requirements: Automotive Brake Fluid (type D.O.T.3)

Warning ! Do Not Use Mineral Based (red) Fluid in master cylinders designed for automotive brake fluid or vice versa. Use of the wrong fluid will result in system failure.

DIMENSIONS

HOW TO SELECT A MASTER CYLINDER

To order, click on the 8-digit part number .

Please allow 5 days for order processing.

Delivery and Shipping Information

MODEL
DESCRIPTION
PART NUMBER
PRICE
Large Displacement Cylinder 3/4" bore
3100-0210
$255.97
Large Displacement Cylinder 7/8" bore
3100-0410
$255.97
Large Displacement Cylinder Overhaul Kit: 3/4" bore
3100-9007
$100.69
Large Displacement Cylinder Overhaul Kit: 7/8" bore
3105-9002
$145.91

Back one page

3800 County Road 116, Hamel, MN 55340    |    Toll Free: 800-328-2174   |     Phone (763) 478-8000    |     Fax (763) 478-8080